2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

90312 Rundrohr-Verschlussstopfen 35x3

Развернуть таблицу
Все страны/регионы доставки
EN
1/5
article
ARTIKEL
Code No.
BEST
Type
TYPE
Order quantity staggering
HINWEISVPE
Ø
D [mm]
N [mm]
Thickness
T [mm]
Maintenance interval for the item
WARTUNGSINTVALL
Standard delivery time of the item after receipt of order
CNSSTDDTIME
Registration No. WEEE
WEEE
eClass V 8.0
ECLASS
Customs tariff number
WARENNUMMER
Certificate ROHS (Click Icon)
ROHSWWW
Certificate REACH (Click Icon)
REACHWWW
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Round tube sealing plug
903011
18x1.5
Purchase only in pack quantities, see catalogue
18
5
10.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
903021
20x2
Purchase only in pack quantities, see catalogue
20
5
11.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
903031
25x2
Purchase only in pack quantities, see catalogue
25
5
12.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
903041
30x2
Purchase only in pack quantities, see catalogue
30
5
13.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
9850005
30x2
Purchase only in pack quantities, see catalogue
30
5
13.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90305
32x3
Purchase only in pack quantities, see catalogue
32
5
14.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90312
35x3
Purchase only in pack quantities, see catalogue
35
5
15.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90306
40x3
Purchase only in pack quantities, see catalogue
40
5
16.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90307
40x4
Purchase only in pack quantities, see catalogue
40
5
16.6
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90308
45x4
Purchase only in pack quantities, see catalogue
45
5
16.6
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90309
48x4
Purchase only in pack quantities, see catalogue
48
5
16.7
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90310
50x3/50x4
Purchase only in pack quantities, see catalogue
50
5
16.7
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90311
60x5
Purchase only in pack quantities, see catalogue
60
5
22.8
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90331
50x4
Purchase only in pack quantities, see catalogue
50
6
31.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Round tube sealing plug
90332
60x5
Purchase only in pack quantities, see catalogue
60
6
36.0
No Need
2 Days after reciept of order
DE71223010
23350190
39235010
Показать сжатый показ (15 продукта)
Идентификационный номер90312
ShorttextRound tube sealing plug
Последнее изменение11.03.2025 14:53:25
Единица

Классификации

CNS

CNSERPBASE Object Properties
Maintenance IntervalsNo Need
Сертификат ISO140011
Order Number90312
Сертификат REACH1
Сертификат RoHS1
Сертификат WEEEDE71223010
Customs Tariff Number39235010
Сертификат Предложение 650
Сертификат взрывозащиты0
CNSPHYPROP Physical Properties